??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 235K-PS-C-2A-PU-05
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 235K-PS-C-2A-PU-05
VERF
Availability
Available
BC
Order code
BMF00CH
TC
Product identifier
BMF 235K-PS-C-2A-PU-05
PX
Product view
45775_00
ICON
WEBINC
Product family
T-slot; Cylinders with pull rods
W
Weight
0.048 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 23.5 x 5 x 5.5 mm, Principle of operation = Magnetic field sensor, Cable = PUR, 5 m, Application = Pneumatic cylinder with T-slot. For dimensions, see sketch in product view., Mounting part = can be installed in T-slot from above, Housing material = PA 12, Switching output = PNP normally open (NO), Switching frequency = 3000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.